Product Hierarchy
Product Hierarchy

YE03416 - 5X COAX MINI RG59 dBII HEAD END


5X COAX MINI RG59 dBII HEAD END

Product Overview

Suitable Applications: Mini RG59 tri shield coaxial cable used where space is limited; Coaxial cable used in cable broadBand communication networks designed according European Standard EN 50117-1; Operating frequencies between 5 and 3000 MHz

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterDiameter +/- ToleranceNo. of Coax
23SolidBC - Bare Copper0.58 mm0.02 mm5
Conductor Count: 5
Insulation
TypeMaterialNominal DiameterDiameter +/- Tolerance
DielectricPE - Polyethylene (Foam)2.59 mm0.15 mm
Color Chart
NumberColor
1Red
2Green
3Blue
4White
5Yellow
Inner Shield
TypeLayerMaterialCoverage [%]Min. OverlapCoverage +/- Tolerance
Tape1Tri-Laminate (Alum+Poly+Alum)2 mm
Braid2Tinned Copper (TC)95%5%
Inner Jacket
MaterialNominal DiameterDiameter +/- Tolerance
PVC - Polyvinyl Chloride4 mm0.23 mm
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride13.7 mm

Construction and Dimensions

Cabling
DescriptionFiller
5 coax bundled around a filler covered with nonwoven foilPolypropylene (1x)
Min Elongation at Breakof Jacket: 150 %
Min Tensile Strength of Jacket: 12.5 MPa

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. Conductor LoopMax. Shield DCR
66 Ohm/km83 Ohm/1000ft17 Ohm/km
Capacitance
Nom. CapacitanceCapacitance Tolerance
53 pF/m2 pF/m
Min Insulation Resistance: 10000 MOhm*km
Impedance
Nominal Characteristic ImpedanceNominal Characteristic ToleranceRegularity of Impedance
75 Ohm3 OhmMin. 40 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz1.7 dB/100m
3.6 MHz2.6 dB/100m
10 MHz3.9 dB/100m
71.5 MHz10 dB/100m
135 MHz12.5 dB/100m
270 MHz17.7 dB/100m
540 MHz25.3 dB/100m
720 MHz31.1 dB/100m
750 MHz31.5 dB/100m
1000 MHz34.4 dB/100m
1500 MHz42.7 dB/100m
2000 MHz52 dB/100m
2250 MHz52.5 dB/100m
3000 MHz60.7 dB/100m
4500 MHz74.8 dB/100m
Table Notes: Max. attenuation 10% higher
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]Velocity of Propagation Tolerance
400 ns/ft83%2%
High Frequency
Frequency [MHz]Min. RL (Return Loss) [dB]
5 - 30 MHz23 dB
30 - 1000 MHz21 dB
1000 - 3000 MHz18 dB
3000 - 4500 MHz18 dB
Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Screening
Frequency [MHz]Min. Screening Attenuation After Flexing
30 - 1000 MHz75 dB
1000 - 2000 MHz65 dB
2000 - 3000 MHz55 dB
Screening Class: B
Transfer Impedance
Frequency [MHz]Transfer Impedance
5-30 MHzMax. 15 mOhm/m

Temperature Range

Installation Temperature Range: -5°C To +50°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -40°C To +70°C

Mechanical Characteristics

Max. Pull Tension: 160 N
Min Bend Radius (W/o Pulling Strength): 140 mm
Min Bend Radius (Each Coax): 40 mm

Standards

CENELEC Compliance: EN 50117-1, EN 50117-9-2, EN 50290-2-20
RG Type: Mini 59

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT4
IEC Flammability: IEC 60332-3-24

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthEAN
YE03416.00500BlackReel500 m8719605118639

History

Update and Revision: Revision Number: 0.142 Revision Date: 03-30-2023
Date: 2012-12-20
No accessories are available for this product