(109)Head-End Coax, 75 Ohm, Mini RG-59, 23 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 95% Tinned Copper Braid Shield, PVC Jacket, CMR
Suitable Applications: | Standard analog video |
RG Type: | Mini 59 |
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 23 AWG | Solid | 0.58 mm | BC - Bare Copper |
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 2.59 mm (0.102 in) |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 4 mm |
Table Notes: | According to EN 50290-2-20 |
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 23 dB |
30 - 1000 MHz | 21 dB |
1000 - 3000 MHz | 18 dB |
3000 - 4500 MHz | 18 dB |
Table Notes: | In each frequency band, 3 peak values up to 4 dB lower are allowed |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.7 dB/100m |
3.6 MHz | 2.6 dB/100m |
10 MHz | 3.9 dB/100m |
71.5 MHz | 10 dB/100m |
135 MHz | 12.5 dB/100m |
270 MHz | 17.7 dB/100m |
540 MHz | 25.3 dB/100m |
720 MHz | 31.1 dB/100m |
750 MHz | 31.5 dB/100m |
1000 MHz | 34.4 dB/100m |
1500 MHz | 42.7 dB/100m |
2000 MHz | 52 dB/100m |
2250 MHz | 52.5 dB/100m |
3000 MHz | 60.7 dB/100m |
4500 MHz | 74.8 dB/100m |
Table Notes: | Max. attenuation 10% higher |
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
66 Ohm/km (20 Ohm/1000ft) | 17 Ohm/km (5.2 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 83% |
Frequency | Max. Transfer Impedance |
---|---|
5-30 MHz | Max. 15 mOhm/m |
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 75 dB |
1000 - 2000 MHz | |
2000 - 3000 MHz |
Screening Class: | B |
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Stationary Min. |
---|
40 mm (1.6 in) |
Max. Pull Tension: | 160 N (36 lbf) |
Environmental Suitability: | Indoor - Euroclass Eca |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
CENELEC Compliance: | EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
European Directive Compliance: | EU CE Mark |
UK Regulation Compliance: | UKCA Mark |
Update and Revision: | Revision Number: 0.149 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
YE03415.08305 | Gray | Reel | 305 m | 8719605118578 |
YE03415.00305 | Green | Reel | 305 m | 8719605118431 |
YE03415.02305 | Red | Reel | 305 m | 8719605118479 |
YE03415.07305 | Violet | Reel | 305 m | 8719605118554 |
YE03415.09305 | White | Reel | 305 m | 8719605118592 |
YE03415.04305 | Yellow | Reel | 305 m | 8719605118516 |