Product Hierarchy
Product Hierarchy

YE01804 - YE01804 - 75 Ohm Head-End Coax, Mini RG-59, 23 AWG Solid BC, Quad-Shield, 95% / 90% TC Braid, PVC Jkt


Head-End Coax, 75 Ohm, Mini RG-59, 23 AWG Solid Bare Copper Conductor, PE Insulation, Quad-Shield + 95% / 90% Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Mini RG59 tri shield coaxial cable used where immuntiy to conducted disturbances is required, but space is limited; Coaxial cable used in cable broadBand communication networks designed according European Standard EN 50117-1; Operating frequencies between 5 and 3000 MHz

Construction Details

RG Type: Mini 59
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
123 AWGSolid0.58 mmBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)2.59 mm (0.102 in)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1TapeTri-Laminate (Alum+Poly+Alum)100%
2BraidTinned Copper (TC)95%
3TapeTri-Laminate (Alum+Poly+Alum)100%
4BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride4.7 mm

Electrical Characteristics

Regularity of Impedance: Min. 40 dB
Return Loss (RL)
FrequencyMin. Return Loss
5 - 30 MHz23 dB
30 - 850 MHz23 dB
850 - 3000 MHz21 dB
Table Notes: In each frequency band, 3 peak values up to 4 dB lower are allowed
Attenuation
FrequencyNom. Attenuation
1 MHz1.7 dB/100m
3.6 MHz2.6 dB/100m
10 MHz3.9 dB/100m
71.5 MHz10 dB/100m
135 MHz12.5 dB/100m
270 MHz17.7 dB/100m
540 MHz25.3 dB/100m
720 MHz31.1 dB/100m
750 MHz31.5 dB/100m
1000 MHz34.4 dB/100m
1500 MHz42.7 dB/100m
2000 MHz52 dB/100m
2250 MHz52.5 dB/100m
3000 MHz60.7 dB/100m
Table Notes: Max. attenuation 10% higher
Electricals
Max. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
66 Ohm/km (20 Ohm/1000ft)6.5 Ohm/km (2.0 Ohm/1000ft)53 pF/m (16 pF/ft)75 Ohm83%
Transfer Impedance
FrequencyMax. Transfer Impedance
5-30 MHzMax. 0.9 mOhm/m
Screening
FrequencyMin. Screening Attenuation
30 - 1000 MHz110 dB
1000 - 2000 MHz95 dB
2000 - 3000 MHz85 dB
Screening Class: A++

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +70°C-5°C To +50°C-40°C To +70°C
Bend Radius
Stationary Min.
47 mm (1.9 in)
Max. Pull Tension: 160 N (36 lbf)
Bulk Cable Weight: 42 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50117-1EN 50117-9-2EN 50290-2-20
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.154 Revision Date: 03-30-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
YE01804.10500BlackReel500 m8719605113481
YE01804.06500BlueReel500 m8719605113443
YE01804.00500GreenReel500 m8719605113399
YE01804.03500OrangeReel500 m8719605113429
YE01804.02500RedReel500 m8719605113412
YE01804.09500WhiteReel500 m8719605113474
YE01804.04500YellowReel500 m8719605113436
Date: 2005-01-01
No accessories are available for this product