(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
KNX, 2 Pair, 0.8 mm cond diameter, Bare Copper - Solid, PE insulation, Overall Beldfoil® shielding, PVC jacket , CPR Eca
| Suitable Applications: | KNX, EIB cable for building management |
| Stranding | Material |
|---|---|
| Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.3 mm (0.012 in) | 1.4 mm (0.055 in) | White & Red & Yellow & Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.2 mm (0.047 in) | 6.1 mm (0.24 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 37.5 Ohm/km (11.4 Ohm/1000ft) | 50 pF/m (15 pF/ft) |
| Voltage Rating |
|---|
| 300 V |
| Operating | Storage |
|---|---|
| -20°C To +70°C | -30°C to +70°C |
| Installation Min. |
|---|
| 61 mm (2.4 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.207 Revision Date: 08-21-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| YE00820.00100 | Green | Reel | 100 m | 8719605112606 |
| YE00820.00500 | Green | Reel | 500 m | 8719605112637 |
| YE00820.001000 | Green | Reel | 1,000 m | 8719605112613 |
| YE00820.K01000 | Green | Reel | 1,000 m | 8719605112651 |
| YE00820.001525 | Green | Reel | 1,525 m | 8719605112620 |