Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1231)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(783)VFD Cable
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
(3612)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1054)M12
(778)Field Attachables
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
(20)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
KNX, 1 Pair, 0.8 mm cond diameter, Bare Copper - Solid, PE insulation, Overall Beldfoil® shielding, PVC jacket , CPR Eca
| Suitable Applications: | KNX, EIB cable for building management |
| No. of Elements | Stranding | Material |
|---|---|---|
| 2 | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PE - Polyethylene | 0.3 mm (0.012 in) | 1.4 mm (0.055 in) | Red & Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 1.2 mm (0.047 in) | 5.5 mm (0.22 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond |
|---|---|
| 37.5 Ohm/km (11.4 Ohm/1000ft) | 50 pF/m (15 pF/ft) |
| Voltage Rating |
|---|
| 300 V |
| Operating | Storage |
|---|---|
| -20°C To +70°C | -30°C to +70°C |
| Installation Min. |
|---|
| 55 mm (2.2 in) |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.218 Revision Date: 08-21-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| YE00819.00500 | Green | Reel | 500 m | 8719605112576 |
| YE00819.K0500 | Green | Reel | 500 m | 8719605112590 |
| YE00819=K0500 | Green | Reel | 500 m | |
| YE00819.001000 | Green | Reel | 1,000 m | 8719605112569 |
| YE00819.K01000 | Green | Reel | 1,000 m | 8719605112583 |
| YE00819=001000 | Green | Reel | 1,000 m | |
| YE00819=K01000 | Green | Reel | 1,000 m |