(109)Suitable Applications: | For use as intra- or inter-rack cabling for telecommunication systems; For indoor use only |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
26 | Solid | TC - Tinned Copper | 0.4 mm | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Dielectric | PE - Polyethylene | 0.84 mm | 0.05 mm |
Number | Color |
---|---|
Pair 1 | White & Brown |
Pair 2 | Green & Yellow |
Pair 3 | Grey & Pink |
Pair 4 | Blue & Red |
Type | Layer | Material | Min. Overlap | Drainwire Material | Drainwire Diameter | Min. Coverage [%] |
---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | 3 mm | |||
Braid | 2 | Tinned Copper (TC) | TC - Tinned Copper | 0.4 mm | 90% |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 5.4 mm | 0.3 mm |
Description |
---|
4 pairs twisted together covered with a polyester foil |
Min Elongation at Breakof Jacket: | 100 % |
Min Tensile Strength of Jacket: | 9 MPa |
Max. Conductor DCR |
---|
151 Ohm/km |
Max. Mutual Capacitance |
---|
65 pF/m |
Min Insulation Resistance: | 10000 MOhm*km |
Nominal Characteristic Impedance |
---|
100 Ohm |
Nominal Delay |
---|
480 ns/100m |
Frequency [MHz] | Min. NEXT [dB] |
---|---|
0.15 MHz | 50 dB |
Storage Temperature Range: | -40°C to +70°C |
Operating Temperature Range: | -20°C To +70°C |
Min Bend Radius (W/o Pulling Strength): | 54 mm |
Min Setting Radius: | 27 mm |
CPR Euroclass: | Dca-s1,d1,a1 |
Environmental Space: | Indoor - Euroclass Dca |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
YE00335.00500 | Gray | Reel | 500 m | 8719605111975 |
Update and Revision: | Revision Number: 0.164 Revision Date: 12-22-2023 |