Product Hierarchy
Product Hierarchy

YE00193 - 1 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE


1 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE

Product Overview

Suitable Applications: Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation

Construction Details

Conductor
SizeStrandingMaterial
2618x38TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.13 mm (0.0445 in)White & Blue
Outer Shield
Shield TypeMaterial
TapePolyester
Spiral Serve / ScreenTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)2.90 mm

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. Velocity of Prop.
130 Ohm/km56 pF/m (17 pF/ft)220 pF/m (67 pF/ft)110 Ohm60%
110 Ohm
Nom Outer Shield DCR: 40.0 Ohm/km (12.2 Ohm/1000ft)
High Frequency (Nominal/Typical)
FrequencyNom. Insertion Loss (Attenuation) [dB/100m]
2 MHz3.1
4 MHz6.2
5 MHz7.3
6 MHz8.2
12 MHz13.1
24 MHz21.1

Mechanical Characteristics

Bend Radius
Installation Min.
29 mm
Max. Pull Tension: 50 N (11 lbf)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.133 Revision Date: 09-07-2025
Date: 2005-01-01
No accessories are available for this product