Product Hierarchy
Product Hierarchy

XWB-2U - Belden Wall-Mount Racks




Wall-Mount Bracket

Application

Product Overview: Wall-Mount Brackets are offered for mounting a limited number of components or pieces of equipment.
Environmental Space: Indoor

Construction and Dimensions

Construction: Steel
Rack Units: 2U
Width: 19.0 in
Depth: 8.0 in

Mechanical Characteristics

Load Capacity: 50 lb

Environmental and Overall Characteristics

Finish: Black Powdercoat Finish
Material: Steel
Color: Black
Weight: 6.4 lb

Related Part Numbers

Part Number: XWB-2U
Update and Revision: Revision Number: 0.43 Revision Date: 03-27-2024
XWB-2U - Rev0.pdf
No accessories are available for this product