(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Free Standing Swing-Out Rack used where space is limited
Product Overview: | The Swing Rack provides easy access to the rear of rack-mounted equipment in a free standing environment. It is ideal for applications where space is limited and rear access is essential. Rack can be assembled as a left or right hinge and open 90 degrees. Rack can be positioned as close as 7" from wall. Equipment up to 18.5" deep can be pivoted. Cable management allows for cable routing without interference of the swing rack. Racks can be bolted side-to-side. Friction lock prevents rack movement while servicing. |
Features: | Rack can be assembled as a left or right hinge and open 90°, Rack can be positioned as close as 7" from wall, Equipment up to 18.5" deep can be pivoted, Cable management allows for cable routing without interference of the swing rack, Racks can be bolted side-to-side, Friction lock prevents rack movement while servicing |
Environmental Space: | Indoor |
Construction: | Steel |
Rack Units: | 43U |
Width: | 34.375 |
Depth: | 15.0 |
Mounting: | 19 in |
Load Capacity: | 500 lb |
Rail Tapping: | 10-32 |
Finish: | Black Powdercoat Finish |
Material: | Steel |
Color: | Black |
Weight: | 200.0 |
Part Number: | XSW-8419 |
Packaging: | Individual Boxed |
Part # | Mounting | Width | Rail Tapping | Load Capacity | Rack Spaces | Weight |
---|---|---|---|---|---|---|
XSW-8419 | 19 in | 34.375 in | 10-32 | 500 lb | 43U | 200 lb |
Update and Revision: | Revision Number: 0.60 Revision Date: 11-14-2022 |