INDUSTRIAL, 3 Conductor 12 AWG (168(7x24)/34) BC - Bare Copper, PVC/NYLON Insulation, Black PVC Outer Jacket, THWN-2 90C, MTW 90C, TC 90C, EXPOSED RUN, SUN RES, OIL RES I, WTTC 90C, CSA C(RU) AWM I/II A/B, CSA FT4 C(RU) AWM I/II A/B, FT4 UL FT4; CSA FT4
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 12 AWG | 168x34 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.016 in (0.41 mm) | 0.146 in (3.71 mm) | Green/Yellow, Black#1, Black#2 |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.050 in (1.3 mm) | 0.434 in (11.0 mm) |
| Overall Cable Diameter (Nominal): | 0.434 in (11.0 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 33 pF/ft (110 pF/m) | 0.16 µH/ft (0.52 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (TC), 1000 V (WTTC) | 600 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -30°C To +90°C | -5°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 3.5 in (89 mm) |
| Max. Pull Tension: | 157 lbs (71.2 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4 |
| NEC / UL Compliance: | Article 336, MTW, TC |
| AWM Compliance: | AWM I/II A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N XM1203K 3C 12 AWG THWN-2 SERIES XM (UL) WTTC 90C WET/DRY 1000V OR (UL) TC-ER 90C WET/DRY 600V SUN RES DIR BUR OIL RES I OR MTW 12 AWG OR CRU AWM I/II A/B 90C 600V FT4 CE ROHS (DATE CODE) (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.15 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| XM1203K BK199 | Green/Yellow | Cut to Length | 1 ft |