Product Hierarchy
Product Hierarchy

XHS Series Top Panel Options - XHS Series Top Panel




XHS Series Top Panel Individual Components Ordering Options

Application

Product Overview: These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.
Environmental Space: Indoor

Environmental and Overall Characteristics

Finish: Medium Texture Powder Coat
Material: Steel

Related Part Numbers

Packaging: If ordered with a cabinet, Top panel will be installed. If ordered separately, product will be packaged and shipped.
Variants
DescriptionCabinet Frame WidthCabinet Frame DepthPanel ColorOrdering Part #
10" Fan Top with Brush Frame30.0 in42.0 inBlackHS3042TP401
10" Fan Top with Brush Frame40.0 in42.0 inBlackHS4042TP401
10" Fan Top with Brush Frame30.0 in48.0 inBlackHS3048TP401
10" Fan Top with Brush Frame40.0 in48.0 inBlackHS4048TP401
10" Fan Top with Brush Frame30.0 in42.0 inWhiteHS3042TP402
10" Fan Top with Brush Frame40.0 in42.0 inWhiteHS4042TP402
10" Fan Top with Brush Frame30.0 in48.0 inWhiteHS3048TP402
10" Fan Top with Brush Frame40.0 in48.0 inWhiteHS4048TP402
Heat Containment Ready w/Brush30.0 in42.0 inBlackHS3042TP501
Heat Containment Ready w/Brush40.0 in42.0 inBlackHS4042TP501
Heat Containment Ready w/Brush30.0 in48.0 inBlackHS3048TP501
Heat Containment Ready w/Brush40.0 in48.0 inBlackHS4048TP501
Heat Containment Ready w/Brush30.0 in42.0 inWhiteHS3042TP502
Heat Containment Ready w/Brush40.0 in42.0 inWhiteHS4042TP502
Heat Containment Ready w/Brush30.0 in48.0 inWhiteHS3048TP502
Heat Containment Ready w/Brush40.0 in48.0 inWhiteHS4048TP502
Solid Top Panel30.0 in42.0 inBlackHS3042TP101
Solid Top Panel40.0 in42.0 inBlackHS4042TP101
Solid Top Panel30.0 in48.0 inBlackHS3048TP101
Solid Top Panel40.0 in48.0 inBlackHS4048TP101
Solid Top Panel30.0 in42.0 inWhiteHS3042TP102
Solid Top Panel40.0 in42.0 inWhiteHS4042TP102
Solid Top Panel30.0 in48.0 inWhiteHS3048TP102
Solid Top Panel40.0 in48.0 inWhiteHS4048TP102
Solid Top Panel with Brush Openings Front & Rear30.0 in42.0 inBlackHS3042TP301
Solid Top Panel with Brush Openings Front & Rear40.0 in42.0 inBlackHS4042TP301
Solid Top Panel with Brush Openings Front & Rear30.0 in48.0 inBlackHS3048TP301
Solid Top Panel with Brush Openings Front & Rear40.0 in48.0 inBlackHS4048TP301
Solid Top Panel with Brush Openings Front & Rear30.0 in42.0 inWhiteHS3042TP302
Solid Top Panel with Brush Openings Front & Rear40.0 in42.0 inWhiteHS4042TP302
Solid Top Panel with Brush Openings Front & Rear30.0 in48.0 inWhiteHS3048TP302
Solid Top Panel with Brush Openings Front & Rear40.0 in48.0 inWhiteHS4048TP302
Solid Top Panel with Rear Brush Openings30.0 in42.0 inBlackHS3042TP201
Solid Top Panel with Rear Brush Openings40.0 in42.0 inBlackHS4042TP201
Solid Top Panel with Rear Brush Openings30.0 in48.0 inBlackHS3048TP201
Solid Top Panel with Rear Brush Openings40.0 in48.0 inBlackHS4048TP201
Solid Top Panel with Rear Brush Openings30.0 in42.0 inWhiteHS3042TP202
Solid Top Panel with Rear Brush Openings40.0 in42.0 inWhiteHS4042TP202
Solid Top Panel with Rear Brush Openings30.0 in48.0 inWhiteHS3048TP202
Solid Top Panel with Rear Brush Openings40.0 in48.0 inWhiteHS4048TP202
Update and Revision: Revision Number: 0.49 Revision Date: 05-31-2024
rack-and-cabinet-systems-catalog.pdf
XHS Series Top Panel.pdf
No accessories are available for this product