(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
XHSN Series EIA Cabinet Mounting Rails Individual Components Ordering Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | EIA Mounting rails are constructed of 12 ga, marked with RU markings starting 1U at the bottom. Rails are EIA 310 Compliant with 19" mounting as the standard. Default hardware for cage nut style rails is M6., Default front rail position is 3.0" from cabinet face and 24" between rails for 30" and 36" deep, 30" between rails for 42" and 48" deep cabinets |
| Environmental Space: | Indoor |
| Mount Type: | Vertical |
| Finish: | Medium Texture Black Powder coat finish |
| Material: | Steel |
| Color: | Black |
| Packaging: | If ordered with a cabinet, EIA rails will be installed. If ordered separately, product will be packaged and shipped. |
| Cabinet Frame Height | Cabinet Frame Width | Rail Tapping | Ordering Part # |
|---|---|---|---|
| 42U | 30.0 in | 10-32 | HSN423042RLS1032 |
| 42U | 30.0 in | 10-32 | HSN423048RLS1032 |
| 42U | 30.0 in | 12-24 | HSN423042RLS1224 |
| 42U | 30.0 in | 12-24 | HSN423048RLS1224 |
| 42U | 30.0 in | M6 | HSN423042RLSCN6 |
| 42U | 30.0 in | M6 | HSN423048RLSCN6 |
| 45U | 30.0 in | 10-32 | HSN453042RLS1032 |
| 45U | 30.0 in | 10-32 | HSN453048RLS1032 |
| 45U | 30.0 in | 12-24 | HSN453042RLS1224 |
| 45U | 30.0 in | 12-24 | HSN453048RLS1224 |
| 45U | 30.0 in | M6 | HSN453042RLSCN6 |
| 45U | 30.0 in | M6 | HSN453048RLSCN6 |
| 48U | 30.0 in | 10-32 | HSN483042RLS1032 |
| 48U | 30.0 in | 10-32 | HSN483048RLS1032 |
| 48U | 30.0 in | 12-24 | HSN483042RLS1224 |
| 48U | 30.0 in | 12-24 | HSN483048RLS1224 |
| 48U | 30.0 in | M6 | HSN483042RLSCN6 |
| 48U | 30.0 in | M6 | HSN483048RLSCN6 |
| 42U | 40.0 in | 10-32 | HSN424042RLS1032 |
| 42U | 40.0 in | 10-32 | HSN424048RLS1032 |
| 42U | 40.0 in | 12-24 | HSN424042RLS1224 |
| 42U | 40.0 in | 12-24 | HSN424048RLS1224 |
| 42U | 40.0 in | M6 | HSN424042RLSCN6 |
| 42U | 40.0 in | M6 | HSN424048RLSCN6 |
| 45U | 40.0 in | 10-32 | HSN454042RLS1032 |
| 45U | 40.0 in | 10-32 | HSN454048RLS1032 |
| 45U | 40.0 in | 12-24 | HSN454042RLS1224 |
| 45U | 40.0 in | 12-24 | HSN454048RLS1224 |
| 45U | 40.0 in | M6 | HSN454042RLSCN6 |
| 45U | 40.0 in | M6 | HSN454048RLSCN6 |
| 48U | 40.0 in | 10-32 | HSN484042RLS1032 |
| 48U | 40.0 in | 10-32 | HSN484048RLS1032 |
| 48U | 40.0 in | 12-24 | HSN484042RLS1224 |
| 48U | 40.0 in | 12-24 | HSN484048RLS1224 |
| 48U | 40.0 in | M6 | HSN484042RLSCN6 |
| 48U | 40.0 in | M6 | HSN484048RLSCN6 |
| Update and Revision: | Revision Number: 0.39 Revision Date: 11-09-2022 |