Product Hierarchy
Product Hierarchy

XHM Solid Top Panel Options - XHM Solid Top Panel Options




XHM Solid Top Panel Options

Application

Product Overview: These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.
Environmental Space: Indoor

Construction and Dimensions

Construction: Steel

Environmental and Overall Characteristics

Finish: Medium Texture Powder Coat
Material: Steel

Related Part Numbers

Packaging: If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped.
Variants
Cabinet Frame WidthCabinet Frame DepthPanel ColorOrdering Part #
24.0 in30.0 inBlackHM2430TP101
24.0 in36.0 inBlackHM2436TP101
24.0 in42.0 inBlackHM2442TP101
24.0 in48.0 inBlackHM2448TP101
30.0 in30.0 inBlackHM3030TP101
30.0 in36.0 inBlackHM3036TP101
30.0 in42.0 inBlackHM3042TP101
30.0 in48.0 inBlackHM3048TP101
24.0 in30.0 inWhiteHM2430TP102
24.0 in36.0 inWhiteHM2436TP102
24.0 in42.0 inWhiteHM2442TP102
24.0 in48.0 inWhiteHM2448TP102
30.0 in30.0 inWhiteHM3030TP102
30.0 in36.0 inWhiteHM3036TP102
30.0 in42.0 inWhiteHM3042TP102
30.0 in48.0 inWhiteHM3048TP102
Update and Revision: Revision Number: 0.47 Revision Date: 11-09-2022
rack-and-cabinet-systems-catalog.pdf
Solid Top Panel.pdf
No accessories are available for this product