(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
XHM Perforated w/Front & Rear Brush Top Panel
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Environmental Space: | Indoor |
| Material: | Steel |
| Finish: | Medium Texture Powder Coat |
| Material: | Steel |
| Packaging: | If ordered with a cabinet, Top Panel will be installed. If ordered separately, product will be packaged and shipped. |
| Cabinet Frame Width | Cabinet Frame Depth | Panel Color | Ordering Part # |
|---|---|---|---|
| 24.0 in | 30.0 in | Black | HM2430TP601 |
| 24.0 in | 36.0 in | Black | HM2436TP601 |
| 24.0 in | 42.0 in | Black | HM2442TP601 |
| 24.0 in | 48.0 in | Black | HM2448TP601 |
| 30.0 in | 30.0 in | Black | HM3030TP601 |
| 30.0 in | 36.0 in | Black | HM3036TP601 |
| 30.0 in | 42.0 in | Black | HM3042TP601 |
| 30.0 in | 48.0 in | Black | HM3048TP601 |
| 24.0 in | 30.0 in | White | HM2430TP602 |
| 24.0 in | 36.0 in | White | HM2436TP602 |
| 24.0 in | 42.0 in | White | HM2442TP602 |
| 24.0 in | 48.0 in | White | HM2448TP602 |
| 30.0 in | 30.0 in | White | HM3030TP602 |
| 30.0 in | 36.0 in | White | HM3036TP602 |
| 30.0 in | 42.0 in | White | HM3042TP602 |
| 30.0 in | 48.0 in | White | HM3048TP602 |
| Update and Revision: | Revision Number: 0.47 Revision Date: 05-31-2024 |