Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3580)Modular Couplers
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
(1043)M12 Power
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
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(1195)Fiber Patch Cords
(486)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(509)AV Assemblies
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
(1371)Managed Switches
(260)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
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
(396)Cellular Routers
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
(55)Railway Routers
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
(61)Services
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
XHM Series EIA Mounting Rail Individual Components Ordering Options
| Product Overview: | These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available. |
| Features: | EIA Mounting rails are constructed of 12 ga, marked with RU markings starting 1U at the bottom. Rails are EIA 310 Compliant with 19" mounting as the standard. Default hardware for cage nut style rails is M6., 30" Wide cabinet uses wide EIA rails featuring three removable knock out per rail. Brush frame for knock out ordered separately., Knock out compatible with zero mounting of standard 1U patch panel, Default front rail position is 3.0" from cabinet face and 24" between rails for 30" and 36" deep, 30" between rails for 42" and 48" deep cabinets |
| Environmental Space: | Indoor |
| Rack Units: | 42U |
| Mount Type: | Vertical |
| Finish: | Medium Texture Black Powder coat finish |
| Material: | Steel |
| Color: | Black |
| Packaging: | If ordered with a cabinet EIA rails will be installed. If ordered separately, product will be packaged and shipped. |
| Cabinet Frame Height | Cabinet Frame Width | Rail Tapping | Ordering Part # |
|---|---|---|---|
| 42U | 24.0 in | 10-32 | HM4224RLS1032 |
| 45U | 24.0 in | 10-32 | HM4524RLS1032 |
| 48U | 24.0 in | 10-32 | HM4824RLS1032 |
| 42U | 24.0 in | 12-24 | HM4224RLS1224 |
| 45U | 24.0 in | 12-24 | HM4524RLS1224 |
| 48U | 24.0 in | 12-24 | HM4824RLS1224 |
| 42U | 24.0 in | M6 | HM4224RLSCN6 |
| 45U | 24.0 in | M6 | HM4524RLSCN6 |
| 48U | 24.0 in | M6 | HM4824RLSCN6 |
| 42U | 30.0 in | 10-32 | HM4230RLS1032 |
| 45U | 30.0 in | 10-32 | HM4530RLS1032 |
| 48U | 30.0 in | 10-32 | HM4830RLS1032 |
| 42U | 30.0 in | 12-24 | HM4230RLS1224 |
| 45U | 30.0 in | 12-24 | HM4530RLS1224 |
| 48U | 30.0 in | 12-24 | HM4830RLS1224 |
| 42U | 30.0 in | M6 | HM4230RLSCN6 |
| 45U | 30.0 in | M6 | HM4530RLSCN6 |
| 48U | 30.0 in | M6 | HM4830RLSCN6 |
| Update and Revision: | Revision Number: 0.53 Revision Date: 11-09-2022 |