(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)XHD 1U PATCH PANEL 76P 1 TRAY PRE-TERM BASE-12 OS2 TYPE-A BLUE, BLACK FINISH (BLACK LC ADAPTERS)
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type | Fiber Count |
---|---|
OS2 | 12 |
Weight: | 7.6 lbs |
Height: | 1.75 in |
Width: | 19 in |
Length: | 19.15 in |
Max Capacity: | 144 Terminations (LC), 8 Terminations (SN) |
Termination Type: | Front Sliding Drawer |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +70°C |
Description | Material | Color | Type |
---|---|---|---|
Patch Cord Tray Assy | Steel/Aluminum | ||
Patch Panel | Aluminum | ||
Cable Tray Assy | Steel/Aluminum | ||
Rear Connector Body | Plastic - UL94V-0 | Green | MPO Female ( Max IL: 0.35 dB) ( Min RL: -60 dB ) |
Adapter Sleeve | Zirconia-Ceramic | ||
Front Connector Body | Plastic - UL94V-2 | Blue | LC Duplex ( Max IL: 0.25 dB) ( Min RL: -55 dB ) - SN Duplex |
Polarity Identification: | Type-A |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | Screws (12-24), Screws (10-32), Velcro Cable Tie, Quick Installation Guides |
Packaging: | Individually packaged in a cardboard box. |
Notes: | For more information, please refer to our web site at http://www.belden.com. |
Update and Revision: | Revision Number: 0.12 Revision Date: 04-29-2025 |