Product Hierarchy
Product Hierarchy

XHD1RU-076T4AE - XHD 1U PATCH PANEL 76P PRE-TERM OM4


XHD 1U PATCH PANEL 76P 1 TRAY PRE-TERM BASE-12 OM4 TYPE-A ERIKA VIOLET, BLACK FINISH (BLACK LC ADAPTERS)

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM412
Weight: 7.6 lbs
Height: 1.75 in
Width: 19 in
Length: 19.15 in

Physical Specifications

Max Capacity: 144 Terminations (LC), 8 Terminations (SN)

Mechanical Characteristics

Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterialColorType
Patch Cord Tray AssySteel/Aluminum
Patch PanelAluminum
Cable Tray AssySteel/Aluminum
Rear Connector BodyPlastic - UL94V-0Erika VioletMPO Female ( Max IL: 0.20 dB) ( Min RL: -25 dB )
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-1Erika VioletLC Duplex ( Max IL: 0.15 dB) ( Min RL: -25 dB ) - SN Duplex

Transmission-Characteristics

Polarity Identification: Type-A

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24), Screws (10-32), Velcro Cable Tie, Quick Installation Guides

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.13 Revision Date: 04-29-2025
Date: 2013-01-01
No accessories are available for this product