Product Hierarchy
Product Hierarchy

XHD-04RU-304P - XHD 4U PATCH PANEL 304P


XHD 4U PATCH PANEL 304P 4 TRAYS EMPTY BLACK FINISH (BLACK LC ADAPTERS)

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 30.4 lbs
Height: 7 in
Width: 19 in
Length: 19.15 in

Physical Specifications

Max Capacity: 576 Terminations (LC), 32 Terminations (SN)

Mechanical Characteristics

Termination Type: Front Sliding Drawer

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
DescriptionMaterial
Patch Cord Tray AssySteel/Aluminum
Patch PanelAluminum
Cable Tray AssySteel/Aluminum

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24), Screws (10-32), Velcro Cable Tie, Self-Locking cable tie, Quick Installation Guides

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.17 Revision Date: 04-25-2025
Date: 2013-01-01
No accessories are available for this product