(109)Two-Post Welded Distribution Rack, 84"H, 19" Mounting, EIA-310-D Compliant, #12-24 Tapped, 3" Vertical Upright Channel w/Angle Base
Product Overview: | Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability. |
Features: | EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Steel construction, Welded construction |
Environmental Space: | Indoor |
Construction: | Steel Welded |
Rack Units: | 45U |
Width: | 20.25 in |
Depth: | 15.0 in |
Mounting: | 19 in |
Load Capacity: | 1000 lb |
Rail Channel Width: | 3 in |
Rail Tapping: | 12-24 |
Finish: | Black Powdercoat Finish |
Material: | Steel |
Color: | Black |
Weight: | 68 lb |
Part Number: | XDR8419-312W |
Part # | Mounting | Width | Rail Tapping | Load Capacity | Rack Spaces | Weight |
---|---|---|---|---|---|---|
XDR8419-312W | 19 in | 20.25 in | 12-24 | 1000 lb | 45U | 68 lb |
Update and Revision: | Revision Number: 0.73 Revision Date: 11-14-2022 |