(109)Category 3 Premise Cross Connect Cable (16MHz), 1 Pair, U/UTP, 24 AWG Solid Bare Copper Conductors, PVC Jacket
Suitable Applications: | Cross-Connect, Interconnect |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | Solid | BC - Bare Copper | 1 |
Material |
---|
PVC - Polyvinyl Chloride |
Table Notes: | Overall Nominal Diameter: 0.072 in |
UL Temperature |
---|
60°C |
Stationary Min. | Installation Min. |
---|---|
1 in (25 mm) | 1 in (25 mm) |
Max. Pull Tension: | 15 lbs (6.8 kg) |
Bulk Cable Weight: | 5 lbs/1000ft |
Flammability / Reaction to Fire: | UL 1685 (UL Loading) |
NEC / UL Compliance: | Cross-Connect |
Data Category: | Category 3 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.363 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
XCZ1 D921000 | Blue/Red and Red/Blue | Reel | 1,000 ft | 612825060888 |
XCZ1 D921000 | Blue/Red and Red/Blue | Reel | 1,000 ft | 612825060888 |
XCZ1 D87500 | Blue/White and White/Blue | Reel | 500 ft | 612825060895 |
XCZ1 D87500 | Blue/White and White/Blue | Reel | 500 ft | 612825060895 |
XCZ1 E031000 | Blue/Yellow and Yellow/Blue | Reel | 1,000 ft | 612825060871 |
XCZ1 E031000 | Blue/Yellow and Yellow/Blue | Reel | 1,000 ft | 612825060871 |
XCZ1 E031000B | Blue/Yellow and Yellow/Blue | Reel | 1,000 ft | |
XCZ1 E031000B | Blue/Yellow and Yellow/Blue | Reel | 1,000 ft |