Category 5 Premise Cross Connect Cable (100MHz), 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, CM, PVC Jacket
| Suitable Applications: | Cross-Connect, Interconnect |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.036 in (0.91 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe |
| Insulation Table Notes: | Overall Nominal Diameter: 0.144 in |
| UL Temperature |
|---|
| 60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1 in (25 mm) | 1 in (25 mm) |
| Max. Pull Tension: | 30 lbs (14 kg) |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Flammability / Reaction to Fire: | UL 1685 (UL Loading) |
| NEC / UL Compliance: | Cross-Connect |
| Data Category: | Category 5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.269 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| XCB4 000K500 | Flat Box | 500 ft | 612825060796 | |
| XCB4 000K500 | Flat Box | 500 ft | 612825060796 | |
| XCB4 0001000 | Black | Reel | 1,000 ft | 612825060802 |
| XCB4 0001000 | Black | Reel | 1,000 ft | 612825060802 |