(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
WireNet 24-port Universal unshielded/shielded panel,1U, Empty
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 5e, 6 and 6A applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| Overall Height: | 45 mm |
| Overall Width: | 483 mm |
| Overall Depth: | 113 mm |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a box. |
| Description | Material | Color |
|---|---|---|
| Panel | Zinc-coated Steel | Black |
| Body of connector | Zinc-coated Steel | Metal |
| Max Capacity: | 24 connectors |
| Dielectric Strength: | 1,000 V RMS @ 60Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 m-Ohm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | Keystone |
| Plug /Jack Compatibility: | RJ45 |
| Termination Type: | Universal T568A/B |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | WireNet Jacks (CU-J....) and patch cords (CU-LP....) |
| Item # | Color |
|---|---|
| NN-UNIV-E | Black |
| Update and Revision: | Revision Number: 0.32 Revision Date: 11-14-2024 |