(4)| Packaging: | Individually packaged in a sealed plastic bag. |
| Operating Temperature Range: | -20°C to +60°C |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 20 cycles |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Related Parts: | WireNet Patch Cords (CU-LP....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....) |
| Item # | Color | Packaging |
|---|---|---|
| CU-JS6ME | Metal | Individually packaged in a sealed plastic bag. |
| Notes: | Insulation O.D. Range = 0.90 to 1.6 mm, Cable Jacket O.D. Max = 9.2 mm |
| Update and Revision: | Revision Number: 0.41 Revision Date: 11-21-2024 |