(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(4)| Packaging: | Individually packaged in a sealed plastic bag. |
| Operating Temperature Range: | -20°C to +60°C |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 20 cycles |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568.2-D |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| Related Parts: | WireNet Patch Cords (CU-LP....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....) |
| Item # | Color | Packaging |
|---|---|---|
| CU-JSAME | Metal | Individually packaged in a sealed plastic bag. |
| Notes: | Insulation O.D. Range = 0.90 to 1.6 mm, Cable Jacket O.D. Max = 9.2 mm |
| Update and Revision: | Revision Number: 0.41 Revision Date: 11-21-2024 |