(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)WireNet CAT6A Unshielded LSZH Patch cord, 26AWG, Stranded
Suitable Applications: | Telecommunications Room, Main Distribution Room, Data Centers |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a sealed plastic bag. |
Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
Operating Temperature Range: | -20°C to +60°C |
Data Category: | Category 6A |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; TIA 568-C.3 |
Environmental Space: | Indoor |
EU Directive 2002/95/EC (RoHS): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
IEC Flammability: | IEC 60332-3-22 |
Related Parts: | WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....) |
Item # | Color | Length |
---|---|---|
CU-LPUABK001M | Black | 1 m |
CU-LPUABK002M | Black | 2 m |
CU-LPUABK003M | Black | 3 m |
CU-LPUABK004M | Black | 4 m |
CU-LPUABK005M | Black | 5 m |
CU-LPUABK007M | Black | 7 m |
CU-LPUABL001M | Blue | 1 m |
CU-LPUABL002M | Blue | 2 m |
CU-LPUABL003M | Blue | 3 m |
CU-LPUABL004M | Blue | 4 m |
CU-LPUABL005M | Blue | 5 m |
CU-LPUABL007M | Blue | 7 m |
CU-LPUAGY001M | Grey | 1 m |
CU-LPUAGY002M | Grey | 2 m |
CU-LPUAGY003M | Grey | 3 m |
CU-LPUAGY004M | Grey | 4 m |
CU-LPUAGY005M | Grey | 5 m |
CU-LPUAGY007M | Grey | 7 m |
CU-LPUARD001M | Red | 1 m |
CU-LPUARD002M | Red | 2 m |
CU-LPUARD003M | Red | 3 m |
CU-LPUARD004M | Red | 4 m |
CU-LPUARD005M | Red | 5 m |
CU-LPUARD007M | Red | 7 m |
CU-LPUAEW001M | White | 1 m |
CU-LPUAEW002M | White | 2 m |
CU-LPUAEW003M | White | 3 m |
CU-LPUAEW004M | White | 4 m |
CU-LPUAEW005M | White | 5 m |
CU-LPUAEW007M | White | 7 m |
CU-LPUAYL001M | Yellow | 1 m |
CU-LPUAYL002M | Yellow | 2 m |
CU-LPUAYL003M | Yellow | 3 m |
CU-LPUAYL004M | Yellow | 4 m |
CU-LPUAYL005M | Yellow | 5 m |
CU-LPUAYL007M | Yellow | 7 m |
Update and Revision: | Revision Number: 0.42 Revision Date: 04-12-2024 |