Product Hierarchy
Product Hierarchy

WireNet CAT6A Patch cord STP - WireNet CAT6A Patch cord STP LSZH


WireNet CAT6A Shielded LSZH Patch cord, 26AWG, Stranded

Replaced by: 10GX S/FTP LSZH PATCH CORDS

Product Overview

Suitable Applications: Telecommunications Room, Main Distribution Room, Data Centers

Physical Characteristics (Overall)

Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a sealed plastic bag.

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute

Temperature Range

Operating Temperature Range: -20°C to +60°C

Standards

Data Category: Category 6A
TIA/EIA Compliance: ISO/IEC 11801-1:2017; TIA 568-C.3

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-3-22

Related Part Numbers

Related Parts: WireNet Jacks (CU-J....) , WireNet Panel (NN-UNIV-E) or KeyConnect empty panels (AX....)
Variants
Item #ColorLength
CU-LPSABK001MBlack1 m
CU-LPSABK002MBlack2 m
CU-LPSABK003MBlack3 m
CU-LPSABK004MBlack4 m
CU-LPSABK005MBlack5 m
CU-LPSABK007MBlack7 m
CU-LPSABL001MBlue1 m
CU-LPSABL002MBlue2 m
CU-LPSABL003MBlue3 m
CU-LPSABL004MBlue4 m
CU-LPSABL005MBlue5 m
CU-LPSABL007MBlue7 m
CU-LPSAGY001MGrey1 m
CU-LPSAGY002MGrey2 m
CU-LPSAGY003MGrey3 m
CU-LPSAGY004MGrey4 m
CU-LPSAGY005MGrey5 m
CU-LPSAGY007MGrey7 m
CU-LPSARD001MRed1 m
CU-LPSARD002MRed2 m
CU-LPSARD003MRed3 m
CU-LPSARD004MRed4 m
CU-LPSARD005MRed5 m
CU-LPSARD007MRed7 m
CU-LPSAEW001MWhite1 m
CU-LPSAEW002MWhite2 m
CU-LPSAEW003MWhite3 m
CU-LPSAEW004MWhite4 m
CU-LPSAEW005MWhite5 m
CU-LPSAEW007MWhite7 m
CU-LPSAYL001MYellow1 m
CU-LPSAYL002MYellow2 m
CU-LPSAYL003MYellow3 m
CU-LPSAYL004MYellow4 m
CU-LPSAYL005MYellow5 m
CU-LPSAYL007MYellow7 m

History

Update and Revision: Revision Number: 0.47 Revision Date: 12-10-2025
Date: 2018-07-11
WIRENET® Commercial Grade EMEA Network Solutions 1119.pdf
No accessories are available for this product