Product Hierarchy
Product Hierarchy

WireMesh Tray Reducer - CWT-R-xx/xx-13 - Series




WireMesh Tray Reducer

Application

Environmental Space: Indoor

Mechanical Characteristics

Mechanical Characteristics Note: For assembling to Wire Mesh Tray, Screw & Bolt Set CWT-S-xx can be used

Environmental and Overall Characteristics

Finish: Galvanized
Material: Steel
Color: Metal

Related Part Numbers

Variants
Part #Description[A] 1st Tray width[B] 2nd Tray width[C]
CWT-R-10/05-13WireMesh Tray Reducer 100mm to 50 mm100 mm50 mm50 mm
CWT-R-20/10-13WireMesh Tray Reducer 200 mm to 100 mm200 mm100 mm50 mm
CWT-R-30/20-13WireMesh Tray Reducer 300 mm to 200 mm300 mm200 mm50 mm
Update and Revision: Revision Number: 0.36 Revision Date: 08-17-2023
Installation Guide CWT 20250220.pdf
No accessories are available for this product