WireMesh Tray Downward-elbow 90°-section
| Environmental Space: | Indoor |
| Mechanical Characteristics Note: | For assembling to Wire Mesh Tray, Screw & Bolt Set CWT-S-xx can be used |
| Finish: | Galvanized |
| Material: | Steel |
| Color: | Metal |
| Part # | [A] Tray Width | [B] | [C] |
|---|---|---|---|
| CWT-D90-05 | 50 mm | 210 mm | 50 mm |
| CWT-D90-10 | 100 mm | 210 mm | 50 mm |
| CWT-D90-20 | 200 mm | 210 mm | 50 mm |
| CWT-D90-30 | 300 mm | 210 mm | 50 mm |
| Update and Revision: | Revision Number: 0.104 Revision Date: 01-17-2025 |