Product Hierarchy
Product Hierarchy

Wall Angle Support Kit - Wall Angle Support Kit, Cable Runway


Wall Angle Support Kit

Application

Product Overview: 2" x 2" x 3/16" (7 Gauge) steel support angle is designed for wall-mounting specific widths of cable runway.
Environmental Space: Indoor

Construction and Dimensions

Overall Depth: 2.0 in

Environmental and Overall Characteristics

Finish: Black Powdercoat Finish
Material: Steel

Related Part Numbers

Included Parts: Kit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.
Packaging: Individually Boxed
Variants
Part #DescriptionColorIncluded PartsShipping Weight
BLWAS421-12B12" Wall Angle Support Kit, Cable RunwayBlackKit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.3.0 lb
BLWAS421-18B18" Wall Angle Support Kit, Cable RunwayBlackKit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.5.0 lb
BLWAS421-24B24" Wall Angle Support Kit, Cable RunwayBlackKit consists of: (1) wall angle, (2) 5/16-18 x 2.25" J-bolts, (2) 5/16-18 hex nuts, (2) 5/16" lock washers.6.0 lb
Update and Revision: Revision Number: 0.144 Revision Date: 11-09-2022
PDF_194772.pdf
No accessories are available for this product