Product Hierarchy
Product Hierarchy

WRSMV 3-520 - M8 F&B (Wash-Down) Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, white body, 50 V AC / 60 V DC, 4 A; TPE orange cable, 3-wires, 0.25 mm²





M8 F&B (Wash-Down) Sensor/Actuator Single-Ended Cordset: Male, straight, 3-pin, A-coded, white body, 50 V AC / 60 V DC, 4 A; TPE orange cable, 3-wires, 0.25 mm²

Face View
Pin 1Pin 3Pin 4
brownblueblack

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M8 F&B (Wash-Down)
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Male
Connector Design: Straight
Number of Pins: 3
Coding: A
Shielding: Unshielded
Attachment Type: Coupling Screw
Rated Voltage: 60 V
Rated Voltage (UL): 30 V AC/DC
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 4 A
Rated Current (UL)*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 40 °C - + 105 °C
Operating Temperature (UL): max. + 65 °C
Protection Degree / IP Rating**: IP65, IP67, IP68 (1 m / 24 h), IP69K
Design Standard: IEC 61076-2-104
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: PP GF
Contact Bearer Color: White
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: PP GF
Molded Body Color: White
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Stainless Steel

Additional Technical Data

Fastening Torque (Attachment): M 8x1: 30 Ncm, hand-tight

Cable Data

Cable Number: 520
Conductor Size: 0.25 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 2 M
Conductor material: Cu
Cable Jacket Material: TPE-V-compound, flame retardent
Cable Jacket Color: orange
Cable Diameter D: ø 4.3 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.25 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 90 °C
Ambient Temperature (Flex Installation): - 25 °C - + 90 °C
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 21484
Flammability Class (Cable Jacket): UL horizontal flame test, flame-retardant
Cable Characteristics: Free of silicone; Free of FCKW; Free offcadmium and lead; Microbe and hydrolysis resistant

Approvals

UL-File: E315587
UL: UL 2238; cURus

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

ECOLAB: Yes
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
934731001WRSMV 3-520/2 M2 m
934731002WRSMV 3-520/5 M5 m
934731003WRSMV 3-520/10 M10 m
934731004WRSMV 3-520/15 M15 m
934731005WRSMV 3-520/20 M20 m
934731006WRSMV 3-520/25 M25 m
PRSMV-3A-Hex-Thick.zip
EU Declaration of conformity
Description: GEN-ALL-PG-201008-0355V01
Derating_4_105.pdf
No accessories are available for this product