(109)Ultra High Definition(UHD) Video Patch Cord for Belden 4K Video Patch Panel
Type |
---|
Braid |
Packaging: | Product Individually packaged in a transparent polybag. |
Description | Material | Color | Type |
---|---|---|---|
Plug | UHD Micro Video Plug for 4K Video Patch Panel | ||
Plug Barrel | Copper Alloy, Silver Plated | ||
Plug Sleeve, Ferrule | Copper Alloy, Nickel Plated | ||
Plug Contact | Copper Alloy, Silver Plated | ||
Plug Insulation | TEFLON | ||
Boot | Thermoplastic Elastomer | Gray |
Cable Type: | Belden 75 Ohm Coax Video Cable |
Max Contact Resistance: |
Nominal Impedance |
---|
75 Ohm |
Termination Front Connection Durability: | 5000 |
Termination Rear Connection Durability: | 5000 |
Military Compliance: | MIL STD 202G |
EU Directive 2011/65/EU (RoHS 2): | Yes |
UL Flammability: | UL94 V0 |
Related Parts: | Belden VP12GNT1032 4K video patch panel |
Item # | Color | Length |
---|---|---|
VPC4KMM02F | Black | 2 ft |
VPC4KMM03F | Black | 3 ft |
VPC4KMM05F | Black | 5 ft |
Update and Revision: | Revision Number: 0.8 Revision Date: 04-08-2022 |