(109)1505F RG59, Mini-WECO Plug to Mini-WECO Plug, Video Patch Cord
Type | Coverage [%] |
---|---|
Braid | 95% |
Packaging: | Product Individually packaged in a transparent polybag. |
Description | Material | Type |
---|---|---|
Connector | Mini-WECO plug | |
Outer Contact | Brass with gold plating | |
Dielectric & Entry Brusing | PTFE | |
Inner Contact | Brass with gold plating |
Cable Type: | 75 Ohm 1505F RG59 Serial Digital Coax cable |
Rated Voltage: | 300 V (rms) |
Nominal Impedance |
---|
75 Ohm |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. RL (Return Loss) [dB] |
---|---|---|
5 - 1500 MHz | 15 dB | |
1500 - 3000 MHz | 10 dB |
Dielectric Withstand Voltage |
---|
1200 V (rms) |
Operating Temperature Range: | -35℃ to +75℃ |
Max. Pull Tension: | 20 lbs |
Min Bend Radius (Overall Cable): | 63.5 mm |
Termination Front Connection Durability: | 500 |
Termination Rear Connection Durability: | 500 |
Military Compliance: | MIL STD 202G |
EU Directive 2011/65/EU (RoHS 2): | Yes |
UL Flammability: | UL CM Flame Rated |
Related Parts: | Belden’s VPNS1532 and VPNS1032 Video Patch Panel |
Item # | Color | Length |
---|---|---|
VPC1505FWW07L0D5 | Violet | 0.5 m |
VPC1505FWW07L01 | Violet | 1 m |
VPC1505FWW07L02 | Violet | 2 m |
VPC1505FWW07L03 | Violet | 3 m |
Update and Revision: | Revision Number: 0.18 Revision Date: 04-08-2022 |