Product Hierarchy
Product Hierarchy

VCMFDR4X4 - Belden Value Vertical Manager


Belden Value Vertical Manager with Snap-On Cover 4"W x 4"D x 84"H

Application

Environmental Space: Indoor

Construction and Dimensions

Overall Height: 84.0 in
Overall Width: 4.0 in
Depth: 4.0 in

Mechanical Characteristics

Mount Type: Vertical

Environmental and Overall Characteristics

Finish: Black powdercoat
Color: Black
Weight: 13.0 lb

Related Part Numbers

Part Number: VCMFDR4X4
Included Parts: Mounting Hardware
Packaging: Individually Boxed
Update and Revision: Revision Number: 0.61 Revision Date: 05-31-2024
PDF_190792.pdf
No accessories are available for this product