(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3225)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(923)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(52)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)VCD DIN Standard Single-Ended Cordset: Form C, 4-pin (2+2PE), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.50 mm²
Pin 1 | Pin 2 | PE1 | PE2 |
---|---|---|---|
brown | blue | green-yellow | green-yellow |
Product Family: | Valve Connectors |
Product Sub Family: | VCD DIN Standard |
Brand: | Hirschmann |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+2PE |
Coding: | C |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 250 V AC/DC |
Operating Voltage: | 230 V AC/DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 10 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | ≤ 50 |
Ambient Temperature (Operation)*: | -25 °C - +80 °C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-C, ISO 4400 |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Sn |
Contact Bearer Material: | PA GF |
Contact Bearer Color: | black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPE |
Molded Body Color: | Black |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Fastening Torque (Attachment): | (40-50) Ncm |
Cable Number: | 212 |
Conductor Size: | 0.5 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Conductor material: | Cu |
Cable Jacket Material: | PVC |
Cable Jacket Color: | black |
Cable Diameter D: | ø 5.0 ± 0.2 mm |
Wire Insulation Material: | PVC |
Insulated Wire Diameter: | ø 1.70 mm |
Ambient Temperature (Fixed Installation): | - 40 °C - + 70 °C |
Ambient Temperature (Flex Installation): | + 5 °C - + 70 °C |
Flammability Class (Cable Jacket): | DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2 |
Cable Characteristics: | Free of lacquer wetting disturbing substances; Exclusion of silicone |
RoHS Compliant: | yes |
Halogenfree: | no |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note: | Do not connect or disconnect under load. |
Item # | Item Description | Cable Length |
---|---|---|
12281 | VCD 1D-3-3-212/2 M | 2 m |
12282 | VCD 1D-3-3-212/5 M | 5 m |
39149 | VCD 1D-3-3-212/10 M | 10 m |
9631 | VCD 1D-3-3-212/15 M | 15 m |
12627 | VCD 1D-3-3-212/20 M | 20 m |
9630 | VCD 1D-3-3-212/25 M |