Product Hierarchy
Product Hierarchy

VC 1D-3-3-212 - VC Industrial Standard Single-Ended Cordset: Form C, 4-pin (2+2PE), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.50 mm²





VC Industrial Standard Single-Ended Cordset: Form C, 4-pin (2+2PE), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.50 mm²

Face View
Pin 1Pin 2PE1PE2
brownbluegreen-yellowgreen-yellow

Technical Data

Product Family: Valve Connectors
Product Sub Family: VC Industrial Standard
Brand: Hirschmann
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Angled
Number of Pins: 2+2PE
Coding: C
Shielding: Unshielded
Attachment Type: Central Screw
Rated Voltage: 250 V AC/DC
Operating Voltage: 230 V AC/DC
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: -25 °C - +80 °C
Protection Degree / IP Rating**: IP65
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPE
Molded Body Color: Black
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot
Gasket Material: Molded Integrated Gasket

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm

Cable Data

Cable Number: 212
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: black
Cable Diameter D: ø 5.0 ± 0.2 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.70 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 70 °C
Ambient Temperature (Flex Installation): + 5 °C - + 70 °C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: no
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
12265VC 1D-3-3-212/2 M2 m
12266VC 1D-3-3-212/5 M5 m
16217VC 1D-3-3-212/10 M10 m
VC 1A-1-3.zip
No accessories are available for this product