Product Hierarchy
Product Hierarchy

VBD 1A-1-1-212 - VBD DIN Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), translucent body, with varistor and yellow LED, 24 V AC/DC, 4 A; PVC black cable, 0.50 mm²





VBD DIN Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), translucent body, with varistor and yellow LED, 24 V AC/DC, 4 A; PVC black cable, 0.50 mm²

Face View
Pin 1Pin 2PE
brownbluegreen-yellow

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: VBD DIN Standard
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE at cable outlet)
Coding, Side 1: B
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 30 V AC/DC
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 24 V AC/DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: -25 °C - +80 °C
Protection Degree / IP Rating**: IP65
Side 1 Design Standard: DIN EN 175301-803-B, ISO 4400
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPE
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot

Protection Circuitry

Function Indicator: Yellow LED
Protective Circuit: Varistor

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm

Cable Data

Cable Number: 212
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Conductor Material: Cu
Cable Jacket Material: PVC
Cable Jacket Color: black
Cable Diameter D: ø 5.0 ± 0.2 mm
Wire Insulation Material: PVC
Insulated Wire Diameter: ø 1.70 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 70 °C
Ambient Temperature (Flex Installation): + 5 °C - + 70 °C
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2
Cable Characteristics: Free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: no
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
12224VBD 1A-1-1-212/2 M2 m
12225VBD 1A-1-1-212/5 M5 m
71765VBD 1A-1-1-212/25 M25 m
82466VBD 1A-1-1-212/10 M10 m
800000137VBD 1A-1-1-212/5 M5 m
DIN_Standard_2+PE_PE_at_VBD 1A-1-1.zip
No accessories are available for this product