VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.75 mm²
| Pin 1 | Pin 2 | PE |
|---|---|---|
| brown | blue | green-yellow |
| Product Family: | Valve Connectors |
| Side 1 Product Sub Family: | VB Industrial Standard |
| Brand: | Hirschmann |
| Connector Type: | Cordset, single ended |
| Side 1 Type of Contact/Gender: | Female |
| Connector Design: | Angled |
| Number of Pins: | 2+PE (PE at cable outlet) |
| Coding, Side 1: | B |
| Shielding Type: | Unshielded |
| Attachment Type: | Central Screw |
| Voltage Rating: | 250 V AC/DC |
| Rated Impulse Voltage: | 4.0 kV |
| Operating Voltage: | 230 V AC/DC |
| Current Rating: | 4 A |
| Side 1 Contact Resistance: | ≤ 10 mOhm |
| Insulation Resistance: | ˃ 10^9 Ohm |
| Mating Cycles: | ≤ 50 |
| Ambient Temperature (Operation)*: | -25 °C - +80 °C |
| Protection Degree / IP Rating**: | IP65 |
| Side 1 Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
| Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
| Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
| Contact Base Material: | CuZn |
| Side 1 Contact Plating: | Cu/Sn |
| Contact Bearer Material: | PA GF |
| Contact Bearer Color: | black |
| Flammability Class (Contact Bearer): | UL 94 V-0 |
| Molded Body Material: | TPE |
| Molded Body Color: | Black |
| Flammability Class (Molded Body): | UL 94 HB |
| Attachment Material: | Steel, Philips combi slot |
| Fastening Torque (Attachment): | (50-60) Ncm |
| Cable Number: | 205 |
| Conductor Size: | 0.75 mm² |
| Number of Wires: | 3 |
| Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
| Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
| Conductor Material: | Cu |
| Cable Jacket Material: | PVC |
| Cable Jacket Color: | black |
| Cable Diameter D: | ø 5.5 ± 0.2 mm |
| Wire Insulation Material: | PVC |
| Insulated Wire Diameter: | ø 1.80 ± 0.10 mm |
| Ambient Temperature (Fixed Installation): | - 40 °C - + 70 °C |
| Ambient Temperature (Flex Installation): | + 5 °C - + 70 °C |
| Flammability Class (Cable Jacket): | DIN VDE 0472-804 Prüfart B |
| Cable Characteristics: | frei von polybromierten Diphenylether, nicht halogenfrei |
| RoHS Compliant: | yes |
| Halogenfree: | no |
| Note Derating: | Notice derating |
| Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
| Note: | Do not connect or disconnect under load. |
| Item # | Item Description | Cable Length |
|---|---|---|
| 12213 | VB 1D-3-1-205/2 M | 2 m |
| 46935 | VB 1D-3-1-205/10 M | 10 m |
| 12214 | VB 1D-3-1-205/5 M | 5 m |