Product Hierarchy
Product Hierarchy

VB 1A-3-2-226 - VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE across cable outlet), translucent body, with varistor and yellow LED, 230 V AC/DC, 4 A; PUR black cable, 0.50 mm²





VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE across cable outlet), translucent body, with varistor and yellow LED, 230 V AC/DC, 4 A; PUR black cable, 0.50 mm²

Face View
Pin 1Pin 2PE
brownbluegreen-yellow

Technical Data

Product Family: Valve Connectors
Side 1 Product Sub Family: VB Industrial Standard
Brand: Hirschmann
Connector Type: Cordset, single ended
Side 1 Type of Contact/Gender: Female
Connector Design: Angled
Number of Pins: 2+PE (PE across cable outlet)
Coding, Side 1: B
Shielding Type: Unshielded
Attachment Type: Central Screw
Voltage Rating: 250 V AC/DC
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 230 V AC/DC
Current Rating: 4 A
Side 1 Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 50
Ambient Temperature (Operation)*: -25 °C - +80 °C
Protection Degree / IP Rating**: IP65
Side 1 Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuZn
Side 1 Contact Plating: Cu/Sn
Contact Bearer Material: PA GF
Contact Bearer Color: black
Flammability Class (Contact Bearer): UL 94 V-0
Molded Body Material: TPE
Molded Body Color: Translucent
Flammability Class (Molded Body): UL 94 HB
Attachment Material: Steel, Philips combi slot

Protection Circuitry

Function Indicator: Yellow LED
Protective Circuit: Varistor

Additional Technical Data

Fastening Torque (Attachment): (50-60) Ncm

Cable Data

Cable Number: 226
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Conductor Material: Cu
Cable Jacket Material: PUR
Cable Jacket Color: black
Cable Diameter D: ø 4.6 ± 0.20 mm
Wire Insulation Material: PP
Insulated Wire Diameter: ø 1.50 mm
Ambient Temperature (Fixed Installation): - 50 °C - + 105 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C - + 105 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C - + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Halogenfree: yes
Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
16069VB 1A-3-2-226/5 M5 m
16070VB 1A-3-2-226/2 M2 m
Industrial_Standard_2+PE_PE_ac_VB 1A-1-2.zip
No accessories are available for this product