Product Hierarchy
Product Hierarchy

VAD M12 1B-VAD 1B-1-3-226 - Dual Valve, Form A | M12- Male 0° | #Contacts: 3 | 2xForm A - Female 90° | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V | Cable: Black (PUR); 0.50 mm²; IEC | cURus





Form A, Dual Valve Adaptor| M12- Male Straight | #Contacts: 3, A-coded | 2 x Form A - Female Angled Cordset | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC

Face View Side 1
Pin 2Pin 3Pin 4Pin 5
brownbluebrowngreen-yellow
Face View Side 2
Pin 1Pin 2
brownblue

Product Description

Product Family: Valve Connectors
Brand: Lumberg Automation
Shielding: Unshielded
Rated Voltage: 24 V
Rated Impulse Voltage: 4.0 kV (PCBA 2.0 kV)
Operating Voltage: 24 V AC/DC
Rated Current*: 4 A

Technical Data Side 1

Product Sub Family: Dual Valve
Type of Contact / Gender: Pin Contact / Male, M12 Exit
Connector Design: M12| Male | 0° | 4 Pole
Attachment Type: Fixed Screw, M12 Exit
Number of Pins: 3, M12 Exit
Coding: A
Contact Resistance: ≤ 5 mOhm, M12 Exit Ohm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Conductor Cross Section: 0.50 mm²
Ambient Temperature (Operation)*: - 40 °C - + 80 °C
Temperature Range (Gasket): -25°C to +80°C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: DIN EN 175301-803-A
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material: Copper Alloy (CuSn)
Contact Plating: Gold over Copper (Cu/Au), M12 Exit
Contact Bearer Material: Thermoplastic Polyurethane (TPU), M12 Exit
Contact Bearer Color: Black, M12 Exit
Flammability Class (Contact Bearer): UL 94 HB, M12 Exit
Housing Material: Brass (CuZn), M12 Exit
Housing Plating: Nickel (Ni), M12 Exit
Housing Color: Metallic
Attachment Material: Screw
Gasket Material: Molded Integrated Gasket
Protection Circuitry: Suppression diode (TVS)
Protective Circuit: Suppression diode (TVS)
Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 226
Conductor Size: 0.5 mm²
Number of Wires: 3
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 5 M
Cycles (Torsion): ˃ 5 M @ ± 360 °/1 m
Conductor material: Cu
Cable Jacket Material: Polyurethane (PUR)
Cable Jacket Color: Black
Cable Diameter D: Ø 4.6 mm [ 0.181 ]"
Wire Insulation Material: Polypropylene (PP)
Insulated Wire Diameter: Ø 1.50 mm [ 0.06" ]
Ambient Temperature (Fixed Installation): - 50 °C to + 105 °C (UL: + 80 °C)
Ambient Temperature (Flex Installation): - 25 °C to + 105 °C (UL: + 80 °C)
Ambient Temperature (Drag Chain Inst): - 25 °C to + 60 °C
UL Cable Type: AWM: 20549
Flammability Class (Cable Jacket): DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2
Cable Characteristics: Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Technical Data Side 2

Product Sub Family, Side 2: Dual Valve
Type of Contact / Gender, Side 2: Socket Contact / Female
Connector Design, Side 2: Dual Form A | Female | 90° | 2+2PE Pole
Attachment Type, Side 2: Central Screw
Number of Pins, Side 2: 2+2 PE
Coding, Side 2: A
Contact Resistance, Side 2: ≤ 10 mOhm
Insulation Resistance, Side 2: ˃ 10^9 Ohm
Mating Cycles, Side 2: ≤ 50
Ambient Temperature (Operation), Side 2*: - 40 °C - + 80 °C
Protection Degree / IP Rating, Side 2**: IP65, IP67
Design Standard, Side 2: DIN EN 175301-803-A, ISO 4400
Pollution Degree, Side 2: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Clearance / Creepage Distance, Side 2: DIN EN 60664-1 (2008/01); VDE 0110-1
Overvoltage Category, Side 2: III acc. to DIN EN 60664-1 (VDE 0110-1)
Contact Base Material, Side 2: Brass (CuZn)
Contact Plating, Side 2: Copper over Tin (Cu/Sn)
Contact Bearer Material, Side 2: Glass-filled Polyamides (PA GF)
Contact Bearer Color, Side 2: Black
Flammability Class (Contact Bearer), Side 2: UL 94 V-0
Molded Body Material, Side 2: Thermoplastic Polyurethane (TPU)
Molded Body Color, Side 2: Grey Translucent
Flammability Class (Molded Body), Side 2: UL 94 HB
Housing Color, Side 2: Translucent
Attachment Material, Side 2: Steel, Philips combi slot
Function Indicator, Side 2: Yellow LED
Protective Circuit, Side 2: Suppression diode (TVS)
Fastening Torque (Attachment), Side 2: (50-60) Ncm
Note, Side 2: 1. Do not connect or disconnect under load.

Approvals

VDE: Yes

Safety & Environmental Compliance

RoHS Compliant: Yes

Resistances

Halogenfree: Yes
Oil Resistance: Good chemical and oil resistance

Notes

Protection Degree / IP Rating Note: IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked
Note Derating: Notice derating
Update and Revision: Revision Number: 0.6 Revision Date: 07-30-2025
Variants
Item #Item DescriptionCable Length
55338VAD M12 1B-VAD 1B-1-3-226/0,4 M0.4 m
16452VAD M12 1B-VAD 1B-1-3-226/0,15 M
No accessories are available for this product