(109)VAD - DIN Standard, Adaptor: Form A, 3-pin (2+2PE), grey translucent body, with Recovery Diode and Yellow LED, 24 V , 4 A with M12 Male connection
Product Family: | Valve Connectors |
Product Sub Family: | VAD |
Brand: | Lumberg Automation |
Connector Type: | Adaptor |
Type of Contact / Gender: | Female Valve to M12 Male |
Connector Design: | Angled |
Number of Pins: | 2+2PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 24 V DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 5 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | 50 |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP65 |
Design Standard: | DIN EN 175301-803-A |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Ni,Sn |
Contact Bearer Material: | PBT |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPU |
Molded Body Color: | Transluscent |
Flammability Class (Molded Body): | UL 94 HB |
Housing Material: | M12: CuZn, nickel plate |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Function Indicator: | Yellow LED |
Protective Circuit: | Recovery Diode |
Fastening Torque (Attachment): | (50-60) Ncm |
RoHS Compliant: | yes |
Halogenfree: | no |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description |
---|---|
30567 | VAD 1F-4-3-M12-5 |