(6434)Outdoor Fiber Cable
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
(109)VAD - 175301-803 (DIN 43650), Form A, Female, Angled, 18mm, Grey Translucent body, 2+2Ground (Protective Earth), with Recovery Diode and Yellow LED, 24 V AC/DC, 4 A; PUR black cable, 3-wires, 0.50 mm²
Product Family: | Valve Connectors |
Product Sub Family: | VAD |
Brand: | Lumberg Automation |
Connector Type: | Cordset, single ended |
Type of Contact / Gender: | Female |
Connector Design: | Angled |
Number of Pins: | 2+2PE |
Coding: | A |
Shielding: | Unshielded |
Attachment Type: | Central Screw |
Rated Voltage: | 24 DC |
Rated Impulse Voltage: | 4.0 kV |
Operating Voltage: | 24 V DC |
Rated Current*: | 4 A |
Contact Resistance: | ≤ 5 mOhm |
Insulation Resistance: | ˃ 10^9 Ohm |
Mating Cycles: | max. 50 |
Ambient Temperature (Operation)*: | -25°C to +80°C |
Protection Degree / IP Rating**: | IP65, IP67 |
Design Standard: | DIN EN 175301-803-A |
Pollution Degree: | 3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance: | DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category: | III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material: | CuZn |
Contact Plating: | Cu/Ni,Sn |
Contact Bearer Material: | PBT |
Contact Bearer Color: | Black |
Flammability Class (Contact Bearer): | UL 94 V-0 |
Molded Body Material: | TPU |
Molded Body Color: | Transluscent |
Flammability Class (Molded Body): | UL 94 HB |
Attachment Material: | Steel, Philips combi slot |
Gasket Material: | Molded Integrated Gasket |
Function Indicator: | Yellow LED |
Protective Circuit: | Recovery Diode |
Fastening Torque (Attachment): | (50-60) Ncm |
Cable Number: | 226 |
Conductor Size: | 0.5 mm² |
Number of Wires: | 3 |
Minimal Bending Radius (Fixed Inst): | ˃ 5 x D |
Minimal Bending Radius (Flexible Inst): | ˃ 10 x D |
Cycles (Bending): | ˃ 5 M |
Cycles (Torsion): | ˃ 5 M @ ± 360 °/1 m |
Conductor material: | Cu |
Cable Jacket Material: | PUR |
Cable Jacket Color: | black |
Cable Diameter D: | ø 4.6 ± 0.2 mm |
Wire Insulation Material: | PP |
Insulated Wire Diameter: | ø 1.50 mm |
Ambient Temperature (Fixed Installation): | - 50 °C - + 105 °C (UL: + 80 °C) |
Ambient Temperature (Flex Installation): | - 25 °C - + 105 °C (UL: + 80 °C) |
UL Cable Type: | AWM: 20549 |
Flammability Class (Cable Jacket): | DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2 |
Cable Characteristics: | Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances |
RoHS Compliant: | yes |
Halogenfree: | no |
Oil Resistance: | Good chemical and oil resistance |
Note Derating: | Notice derating |
Protection Degree / IP Rating Note: | ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Item # | Item Description | Cable Length | Replaced By |
---|---|---|---|
12166 | VAD 1F-4-3-226/2 M | 2 m | ID: 934889015 Name: GAN22LU-D24-2260200-1UC |
12167 | VAD 1F-4-3-226/5 M | 5 m | ID: 934889016 Name: GAN22LU-D24-2260500-1UC |
30523 | VAD 1F-4-3-226/10 M | 10 m | ID: 934889017 Name: GAN22LU-D24-2261000-1UB |
107804 | VAD 1F-4-3-226/30 M | 30 m | Name: GAN22LU-D24-2263000 |
934637010 | VAD 1F-4-3-226/20 M | 20 m | Name: GAN22LU-D24-2262000-1UA |
934637782 | VAD 1F-4-3-226/15 M | 15 m | Name: GAN22LU-D24-2261500-1UB |
27394 | VAD 1F-4-3-226/6 M | 6 m | Name: GAN22LU-D24-2260600 |