Product Hierarchy
Product Hierarchy

100GBASE-ZR DCO (Ind. Temp.) - V30913-S96-A2 - 100G ZR (+80km) QSFP28 Transceiver, industrial temperature graded

100G Ethernet QSFP28 transceiver with a typical reach of +80km, industrial temperature graded

Replacement of: 100GBASE-ZR DCO (Com. Temp.) - V30913-S96-A1

Product Overview

Product Category: QSFP28
Name: V30913-S96-A2
Part Number: V30913-S96-A2
Form Factor: QSFP28
Data Rate: 100G
Fiber Type - Typical Distance: SM G.652 - +80km
Wavelength: Tunable DWDM (ch. 17 - 61)
Connector: LC
Minimum Output Power (dBm): -8
Maximum Output Power (dBm): /
Minimum Input Power (dBm): -30
Maximum Input Power (dBm): 1
Allowed Dispersion (ps/nm): 6000

Product Life Cycle

Life Cycle: Active - Product is available

Power requirements

Power Consumption: ≤ 6.7W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 477 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical Construction

Compatible XTran Product: 1-100G-LW (XT-2215-A) - S30924-Q225-X101

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.3 Revision Date: 08-25-2026
No accessories are available for this product