Product Hierarchy
Product Hierarchy

10GBASE-LR/-LW (SFP+ Transceiver) - 10G LR (10km) SFP+ Transceiver

10G Ethernet SFP+ transceiver with a typical reach of 10 km

Product Overview

Part Number: V30913-S50-A2
Form Factor: SFP+
Data Rate: 10G
Fiber Type - Typical Distance: SM G.652 - 10km
Wavelength: 1310 nm
Connector: LC
Minimum Output Power (dBm): -8.2
Maximum Output Power (dBm): 0.5
Minimum Input Power (dBm): -14.4
Maximum Input Power (dBm): 0.5

Power requirements

Power consumption: ≤ 1.2W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 797 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 4-10GS-LW (XT-2215-A), 1-10GS-LW, XTD-2110-A, XTR-2124-A, XTR-2124-AF, XTR-2124-B
Note: 10G SFP+ transceivers are only supported on ports 1 & 2 on XTD-2110-A, XTR-2124-A, XTR-2124-AF and XTR-2124-B

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.15 Revision Date: 12-09-2025
No accessories are available for this product