Product Hierarchy
Product Hierarchy

1000BASE-ZX - 1G ZX (70km) SFP Transceiver

1G Ethernet SFP transceiver with a typical reach of 70 km

Product Overview

Part Number: V30913-S4-A2
Form Factor: SFP
Data Rate: 1G
Fiber Type - Typical Distance: SM G.652/653/655 - 70km
Wavelength: 1550 nm
Connector: LC
Minimum Output Power (dBm): 0
Maximum Output Power (dBm): 5
Minimum Input Power (dBm): -22
Maximum Input Power (dBm): -3
Allowed Dispersion (ps/nm): 1485

Power requirements

Power consumption: ≤ 1W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 372 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 4-GO-LW, 4-GC-LW, 4-GCB-LW, 9-L3A-L, 9-L3EA-L, XTD-2110-A, XTR-2124-A, XTR-2124-AF, XTR-2124-B

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.21 Revision Date: 12-09-2025
No accessories are available for this product