Product Hierarchy
Product Hierarchy

TSOP SMART SFP STM-1 (L1) - TSOP SMART SFP STM-1 (L1) - GbE

SFP to transport STM-1/OC-3 transparent (L1 Optic)

Product Overview

Part Number: V30913-S42-A2
Form Factor: SFP
Data Rate: 0.155 - 1G
Fiber Type - Typical Distance: SM G.652 - 40km
Wavelength: 1310 nm
Connector: LC
Minimum Output Power (dBm): -5
Maximum Output Power (dBm): 0
Minimum Input Power (dBm): -34
Maximum Input Power (dBm): -10
Allowed Dispersion (ps/nm): 246

Power requirements

Power consumption: ≤ 1.5W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 764 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 4-GO-LW, 4-GC-LW, 4-GCB-LW
Note: Using the TSOP Smart SFP STM-1 (S1) in combination with the 4-GC(B)-LW interface card limits the ambient node temperature to a maximum of 50°C/122°F. In combination with the 4-GO-LW interface card, the Smart SFP is only allowed to be used in port 3 & 4. When only 1 smart SFP is used in combination with 4-GO-LW, ambient node temperature is limited to 50°C/122°F. When 2 smart SFPs are used in combination with 4-GO-LW, ambient node temperature is limited to 40°C/104°F.

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.13 Revision Date: 12-09-2025
No accessories are available for this product