Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13901)Indoor Fiber Cable
(1451)Indoor/Outdoor Fiber Cable
(7000)Outdoor Fiber Cable
(5150)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3431)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1012)M12 Power
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
(300)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
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
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
SFP to transport STM-1/OC-3 transparant (S1 optic)
| Part Number: | V30913-S38-A2 |
| Form Factor: | SFP |
| Data Rate: | 0.155 - 1G |
| Fiber Type - Typical Distance: | SM G.652 - 15km |
| Wavelength: | 1310 nm |
| Connector: | LC |
| Minimum Output Power (dBm): | -15 |
| Maximum Output Power (dBm): | -7 |
| Minimum Input Power (dBm): | -28 |
| Maximum Input Power (dBm): | -8 |
| Allowed Dispersion (ps/nm): | 96 |
| Power consumption: | ≤ 1.5W |
| Diagnostics: | Optical input and output power, transceiver temperature, optical wavelength |
| MTBF: | 764 Years |
| Operating Temperature Range: | -40°C to 85°C |
| Storage Temperature Range: | -30° to +75°C (-22° to 167°F) |
| Relative humidity (non-condensing): | 0-95 % |
| Compatible XTran Product: | 4-GO-LW, 4-GC-LW, 4-GCB-LW |
| Note: | Using the TSOP Smart SFP STM-1 (S1) in combination with the 4-GC(B)-LW interface card limits the ambient node temperature to a maximum of 50°C/122°F. In combination with the 4-GO-LW interface card, the Smart SFP is only allowed to be used in port 3 & 4. When only 1 smart SFP is used in combination with 4-GO-LW, ambient node temperature is limited to 50°C/122°F. When 2 smart SFPs are used in combination with 4-GO-LW, ambient node temperature is limited to 40°C/104°F. |
| Laser Protection: | class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10 |
| Guarantee: | Standard 1 year (extension possible) |
| Product Documentation: | Available via Belden Solutions Portal site |
| Certificates: | Available via Belden Solutions Portal site |
| Update and Revision: | Revision Number: 0.23 Revision Date: 12-09-2025 |