Product Hierarchy
Product Hierarchy

10GBASE-ER/-EW CWDM (XFP Transceiver) - 10G ER (40km) CWDM XFP Transceiver

10G Ethernet CWDM XFP transceiver with a typical reach of 40 km

Product Overview

Part Number: V30913-S32xx-A2
Form Factor: XFP
Data Rate: 10G
Fiber Type - Typical Distance: SM G.652/653/655 - 40km
Wavelength: CWDM (Ch. 47 - 61)
Connector: LC
Minimum Output Power (dBm): -1
Maximum Output Power (dBm): 4
Minimum Input Power (dBm): -16
Maximum Input Power (dBm): -1
Allowed Dispersion (ps/nm): 800

Power requirements

Power consumption: ≤ 2.5W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 586 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 1-10G-LW, 4-10G-LW (XT-2215-A), 9-L3A-L, 9-L3EA-L

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.15 Revision Date: 12-09-2025
No accessories are available for this product