Product Hierarchy
Product Hierarchy

1000BASE-SX - 1G SX SFP Transceiver

1G Ethernet SFP multimode transceiver

Product Overview

Part Number: V30913-S1-A2
Form Factor: SFP
Data Rate: 1G
Fiber Type - Typical Distance: MM 62.5 - 220m, MM 62.5 (OM1) - 275m, MM 50 - 500m, MM 50 (OM2) - 550m, MM 50 (OM3) - 1km
Wavelength: 850 nm
Connector: LC
Minimum Output Power (dBm): -9.5
Maximum Output Power (dBm): 0
Minimum Input Power (dBm): -17
Maximum Input Power (dBm): 0

Power requirements

Power consumption: ≤ 1W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 657 Years
Operating Temperature Range: -40°C to 85°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 4-GO-LW, 4-GC-LW, 4-GCB-LW, 9-L3A-L, 9-L3EA-L, XTD-2110-A, XTR-2124-A, XTR-2124-AF, XTR-2124-B

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.23 Revision Date: 12-09-2025
No accessories are available for this product