Product Hierarchy
Product Hierarchy

40GBASE-ZR4 - 40G ZR4 (80km) QSFP+ Transceiver

40G Ethernet QSFP+ transceiver with a typical reach of 80km

Product Overview

Part Number: V30913-S107-A1
Form Factor: QSFP+
Data Rate: 40G
Fiber Type - Typical Distance: SM G.652 - 80km
Wavelength: 1271 nm / 1291 nm / 1311 nm / 1331 nm
Connector: LC
Minimum Output Power (dBm): 2.0 (per lane)
Maximum Output Power (dBm): 6.5 (per lane) 12.5 (total)
Minimum Input Power (dBm): -26.0 (per lane)
Maximum Input Power (dBm): -6.0 (per lane)

Power requirements

Power consumption: ≤ 5.5W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 372 Years
Operating Temperature Range: 0°C to 70°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 1-40G-LW (XT-2215-A)

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.15 Revision Date: 12-09-2025
No accessories are available for this product