Product Hierarchy
Product Hierarchy

40GBASE-LR4 - 40G LR4 (10km) QSFP+ Transceiver

40G Ethernet QSFP+ transceiver with a typical reach of 10km

Product Overview

Part Number: V30913-S104-A1
Form Factor: QSFP+
Data Rate: 40G
Fiber Type - Typical Distance: SM G.652 - 10km
Wavelength: 1271 nm / 1291 nm / 1311 nm / 1331 nm
Connector: LC
Minimum Output Power (dBm): -7.0 (per lane)
Maximum Output Power (dBm): 2.3 (per lane) 8.3 (total)
Minimum Input Power (dBm): -13.7 (per lane)
Maximum Input Power (dBm): 2.3 (per lane)

Power requirements

Power consumption: ≤ 3.5W

Software

Diagnostics: Optical input and output power, transceiver temperature, optical wavelength

Ambient conditions

MTBF: 356 Years
Operating Temperature Range: 0°C to 70°C
Storage Temperature Range: -30° to +75°C (-22° to 167°F)
Relative humidity (non-condensing): 0-95 %

Mechanical construction

Compatible XTran Product: 1-40G-LW (XT-2215-A)

Approvals

Laser Protection: class 1 according to IEC 825-1, IEC60825 and FDA 21 CFR 1040.10

Reliability

Guarantee: Standard 1 year (extension possible)

Further Instructions

Product Documentation: Available via Belden Solutions Portal site
Certificates: Available via Belden Solutions Portal site

History

Update and Revision: Revision Number: 0.21 Revision Date: 12-09-2025
No accessories are available for this product